IESNA:LM-63-2002
[TEST]P942570
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27962
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2550.7 2534.7 2501.3 2472.2 2464.9 2467.9 2476.6 2492.6 2507.1 2511.5
2512.9 2534.7 2579.8 2653.9 2777.4 2951.8 3164 3419.8 3746.8 4136.3
4578.2 5118.8 5774.3 6519.9 7322.2 8184 9011 9396.2 8832.2 6825.1
3713.4 1047.9 321.2 190.4 109 45.1 0
2550.7 2542 2507.1 2478 2470.8 2472.2 2480.9 2496.9 2510 2514.4
2517.3 2540.5 2584.1 2662.6 2783.2 2959.1 3174.2 3431.5 3767.2 4156.7
4613.1 5169.7 5851.3 6580.9 7397.7 8281.4 9090.9 9439.8 8743.6 6672.5
3540.5 982.5 311 174.4 101.7 40.7 0
2550.7 2539.1 2505.6 2475.1 2462 2463.5 2467.9 2476.6 2482.4 2488.2
2496.9 2521.6 2568.1 2642.3 2764.3 2925.7 3132.1 3376.2 3691.6 4076.8
4557.8 5159.5 5865.9 6650.7 7464.6 8327.9 9143.3 9567.7 9051.7 7207.4
4278.8 1578.4 421.5 209.3 123.5 48 0
2550.7 2533.3 2501.3 2467.9 2450.4 2446.1 2449 2450.4 2450.4 2460.6
2475.1 2502.7 2549.2 2621.9 2726.6 2880.6 3085.5 3335.5 3650.9 4034.6
4554.9 5177 5970.5 6864.4 7780 8678.2 9516.8 9990.6 9729 8365.7
5743.8 2778.9 837.2 305.2 148.2 46.5 0
2550.7 2533.3 2502.7 2467.9 2446.1 2441.7 2444.6 2444.6 2444.6 2456.2
2482.4 2507.1 2546.3 2608.8 2703.3 2845.7 3052.1 3309.4 3626.2 4030.2
4563.6 5274.3 6191.4 7277.1 8393.3 9393.3 10199.9 10711.5 10772.5 10074.9
8034.3 4832.5 2052.2 523.2 175.9 40.7 0
2550.7 2528.9 2498.4 2463.5 2440.2 2435.9 2440.2 2446.1 2446.1 2457.7
2485.3 2505.6 2536.2 2603 2703.3 2845.7 3046.3 3309.4 3632 4057.9
4614.5 5379 6405.1 7656.5 8926.7 10029.8 10837.9 11439.6 11808.8 11573.3
10031.3 7043.1 3373.3 1059.5 225.3 52.3 0
2550.7 2533.3 2501.3 2464.9 2441.7 2435.9 2438.8 2444.6 2444.6 2456.2
2482.4 2510 2549.2 2613.2 2712 2857.4 3060.8 3316.6 3636.4 4040.4
4573.8 5286 6207.4 7277.1 8381.7 9403.4 10246.4 10833.6 10912 10144.7
8218.9 5018.6 1972.2 508.7 146.8 39.2 0
2550.7 2536.2 2505.6 2469.3 2446.1 2440.2 2444.6 2449 2453.3 2464.9
2483.8 2514.4 2563.8 2637.9 2744 2890.8 3098.6 3351.5 3666.9 4062.2
4585.4 5245.3 6043.2 6913.8 7804.7 8704.3 9557.5 10035.6 9708.6 8431.1
5908 2839.9 847.3 318.3 151.2 46.5 0
2550.7 2540.5 2508.5 2473.7 2454.8 2451.9 2457.7 2469.3 2479.5 2489.7
2502.7 2528.9 2579.8 2659.7 2778.9 2943.1 3148 3396.6 3707.6 4084
4560.7 5152.3 5845.5 6602.7 7393.4 8248 9088 9511 9066.2 7540.2
4764.2 1872 536.3 255.8 136.6 55.2 0
2550.7 2543.4 2510 2475.1 2459.1 2457.7 2467.9 2488.2 2505.6 2515.8
2526 2552.2 2600.1 2681.5 2806.5 2982.4 3197.5 3457.6 3777.4 4164
4611.6 5168.3 5809.2 6528.6 7293.1 8140.4 8947.1 9263.9 8665.1 6726.3
3685.8 1110.4 338.6 171.5 91.6 36.3 0
2550.7 2542 2510 2475.1 2459.1 2459.1 2469.3 2488.2 2507.1 2515.8
2524.5 2546.3 2595.8 2672.8 2796.3 2967.8 3181.5 3453.3 3774.5 4140.7
4581.1 5114.5 5752.5 6476.3 7205.9 8053.2 8877.3 9266.8 8761 6928.3
3925.6 1233.9 357.5 186 95.9 33.4 0
